IESNA:LM-63-2002
[TEST]P954992
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24296
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2661.7 2907.1 3174.1 3457.7 3703.1 3908.8 4064.7 4155.9 4170.8 4126
4079.6 4076.3 4104.5 4165.8 4310.1 4670 5563.8 6905.4 8101.1 9019.9
9726.3 10393 10995 11560.5 11940.2 11393 9222.2 6451 4461 3000
1265.3 401.3 190.7 82.9 26.5 0 0
2661.7 2912.1 3194 3467.6 3714.7 3920.4 4086.2 4177.4 4190.7 4150.9
4099.5 4097.8 4119.4 4182.4 4330 4611.9 5381.4 6689.9 8023.2 8975.1
9709.7 10449.4 11014.9 11568.8 11978.4 11625.2 9615.2 6865.6 4674.9 3111.1
1346.6 436.2 222.2 97.8 34.8 0 0
2661.7 2908.8 3182.4 3446.1 3681.6 3877.3 4028.2 4122.7 4132.6 4097.8
4059.7 4053 4076.3 4139.3 4280.2 4543.9 5169.1 6348.2 7674.9 8706.4
9469.3 10271.9 11033.1 11731.3 12321.7 12490.8 11137.6 8666.6 5847.4 3797.7
1757.9 693.2 389.7 215.6 99.5 33.2 0
2661.7 2888.9 3142.6 3394.7 3606.9 3787.7 3932 4006.6 4031.5 4016.6
3988.4 3985.1 4005 4034.8 4117.7 4285.2 4570.5 5227.2 6348.2 7635.1
8779.4 9842.4 10927 11948.5 12925.3 13688.2 14203.9 14245.4 13353.2 10593.6
5953.5 2131 855.7 457.7 210.6 48.1 0
2661.7 2855.7 3079.6 3310.1 3510.8 3681.6 3817.6 3908.8 3950.2 3960.2
3958.5 3968.5 3996.7 4023.2 4076.3 4197.3 4409.6 4729.7 5328.3 6339.9
7661.7 9072.9 10492.5 11970.1 13189 14339.9 15469.2 16731.3 17714.7 16991.6
13442.7 7404.6 2913.8 1303.5 550.6 56.4 0
2661.7 2837.5 3034.8 3233.8 3416.2 3583.7 3719.7 3825.9 3883.9 3925.4
3955.2 4003.3 4076.3 4134.3 4189 4275.3 4459.3 4754.5 5205.6 5757.8
6572.1 7638.4 8852.4 10155.8 11500.8 12991.6 14656.6 16611.9 19305 20905.4
19125.9 14376.4 7819.2 2789.4 693.2 39.8 0
2661.7 2827.5 3021.5 3222.2 3399.7 3567.1 3711.4 3815.9 3878.9 3918.7
3960.2 4008.3 4077.9 4139.3 4204 4300.1 4479.2 4769.5 5223.9 5809.3
6590.3 7635.1 8820.9 10097.8 11469.3 12976.7 14678.2 16736.2 19301.7 20809.2
18865.6 14101.1 7781.1 2845.8 684.9 44.8 0
2661.7 2794.3 2953.6 3127.7 3295.2 3457.7 3603.6 3726.3 3814.2 3882.2
3953.5 4039.8 4134.3 4213.9 4291.9 4403 4582.1 4859 5270.3 5830.8
6543.9 7416.2 8462.6 9668.3 11031.5 12565.4 14240.4 16049.7 18271.9 19970.1
17648.3 11021.5 5000 1701.5 404.6 34.8 0
2661.7 2772.8 2892.2 3029.8 3179.1 3330 3479.3 3610.3 3729.7 3834.1
3943.6 4048.1 4147.6 4235.5 4335 4479.2 4686.5 5006.6 5487.5 6144.2
7013.2 8049.7 9252 10565.5 11902.1 13308.4 14752.8 16286.8 17812.5 18326.6
16283.5 10913.7 4694.8 1408 567.2 157.5 0
2661.7 2734.6 2820.9 2920.4 3044.8 3180.7 3313.4 3451.1 3577.1 3704.8
3834.1 3951.9 4051.4 4157.5 4270.3 4404.6 4613.6 4948.6 5466 6220.5
7202.3 8335 9547.2 10776.1 11999.9 13228.8 14494.1 15706.4 16258.6 15205.6
11973.4 6006.6 1621.9 615.3 335 92.9 0
2661.7 2694.8 2738 2807.6 2900.5 3001.6 3122.7 3240.4 3368.1 3487.5
3626.8 3761.2 3893.8 4033.1 4177.4 4349.9 4587 4955.2 5509.1 6336.6
7422.8 8711.4 9955.2 11026.5 11953.5 12830.8 13543.9 13713 12850.7 10499.1
6550.5 2394.7 480.9 147.6 51.4 18.2 0
2661.7 2674.9 2693.2 2746.3 2822.5 2907.1 3008.3 3112.8 3225.5 3346.6
3475.9 3608.6 3754.5 3903.8 4069.6 4268.6 4529 4912.1 5449.4 6185.7
7172.4 8316.7 9366.5 10019.9 10320 10374.7 10152.5 9449.4 8160.8 6257
3683.2 1253.7 285.2 81.3 23.2 10 0
2661.7 2648.4 2650.1 2678.3 2729.7 2792.7 2869 2950.2 3031.5 3107.8
3192.4 3270.3 3361.5 3449.4 3545.6 3661.7 3832.5 4101.1 4525.7 5144.3
5938.6 6744.6 7300.1 7378.1 6933.6 6107.8 4927 3459.4 1971.8 902.2
386.4 145.9 54.7 21.6 10 1.7 0
2661.7 2602 2567.2 2547.3 2530.7 2500.8 2449.4 2368.1 2260.4 2132.7
1986.7 1832.5 1678.3 1540.6 1434.5 1356.5 1300.2 1278.6 1389.7 1646.8
1932 2165.8 2152.6 1774.5 1243.8 829.2 573.8 399.7 267 165.8
104.5 66.3 33.2 13.3 3.3 0 0
2661.7 2558.9 2479.3 2379.8 2237.1 2059.7 1850.7 1616.9 1368.2 1124.4
946.9 854.1 834.2 842.5 870.6 895.5 915.4 917.1 895.5 850.7
801 751.2 698.2 640.1 563.8 469.3 366.5 263.7 197.3 144.3
92.9 54.7 21.6 8.3 3.3 0 0
2661.7 2520.7 2378.1 2187.4 1925.4 1638.5 1338.3 1073 920.4 869
842.5 819.2 801 782.7 772.8 766.2 757.9 739.6 699.8 641.8
583.7 525.7 469.3 404.6 340 283.6 242.1 205.6 162.5 111.1
56.4 28.2 13.3 5 0 0 0
2661.7 2482.6 2281.9 1976.8 1638.5 1295.2 1024.9 922.1 892.2 867.3
842.5 817.6 792.7 767.8 731.3 689.9 641.8 585.4 524 464.3
408 358.2 318.4 286.9 257 228.9 199 157.5 107.8 73
48.1 26.5 11.6 5 0 0 0
2661.7 2459.4 2185.7 1829.2 1427.9 1089.5 951.9 923.7 897.2 869
845.8 817.6 787.7 751.2 704.8 646.8 583.7 519.1 451.1 384.7
330 295.2 270.3 247.1 222.2 197.3 169.2 134.3 106.1 84.6
61.4 39.8 13.3 1.7 0 0 0
2661.7 2426.2 2092.9 1670 1255.4 1009.9 955.2 928.7 902.2 874
849.1 822.5 791 747.9 689.9 628.5 553.9 479.3 398 340
301.8 278.6 260.4 240.5 218.9 192.4 159.2 131 109.5 86.2
63 39.8 11.6 0 0 0 0
2661.7 2422.9 2063 1608.6 1189 1000 965.2 937 908.8 882.3
855.7 825.9 794.4 747.9 691.5 616.9 532.3 447.8 378.1 325
291.9 270.3 250.4 228.9 204 172.5 137.6 114.4 92.9 71.3
48.1 26.5 6.6 0 0 0 0
2661.7 2422.9 2041.4 1575.4 1160.9 1000 971.8 943.6 912.1 882.3
855.7 827.5 796 754.6 701.5 628.5 539 449.4 373.1 316.7
283.6 263.7 243.8 220.6 192.4 152.6 117.7 97.8 79.6 59.7
38.1 14.9 1.7 0 0 0 0
2661.7 2431.2 2051.4 1580.4 1160.9 1000 971.8 943.6 913.8 885.6
857.4 829.2 799.3 759.5 706.5 625.2 535.7 442.8 366.5 311.8
281.9 262 240.5 218.9 189.1 142.6 111.1 92.9 73 53.1
33.2 11.6 0 0 0 0 0
